MELSEC iQ-F SeriesFX3U-4LC Features

Basic information
| Overview | Temperature sensor input (Temperature control): 4 ch |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
| Sales status | On sale |
Merit
Temperature adjustment block
• The unit is equipped with 4-channel temperature sensor input and control output through which "two-position control, standard PID control (auto-tuning possible), heating/cooling PID control, and cascade control" can be carried out.
• Cascade control can be used, with two control loops (master/slave) for cascade control. This enables quick temperature adjustment against temperature changes caused by external disturbances, etc.
• Heating/cooling PID control can be realized with one unit. By operating the output of two systems (heating output and cooling output), the heating and cooling of up to four loops can be controlled.
• 13 types of thermocouple sensors and 3 types of Pt sensors (Pt100, JPt100, Pt1000) can be connected.