Factory Automation

MELSEC iQ-F SeriesFX3U-4DA   Features

Basic information

Product main imageZoom

OverviewAnalog output: 4 ch
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC)
Sales statusOn sale

Merit

Analog output block

• High-precision analog output block with a resolution of 15 bits binary + 1-bit sign (voltage), 15 bits binary (current).
• 4-channel voltage output (-10 to +10 V DC) or current output (0 to 20 mA DC, 4 to 20 mA DC) is allowed.
• The voltage or current output can be specified for each channel.
• BFM data transmission speed is up to 4 to 5 times faster than the conventional model.
• Various functions such as the table output function and upper/lower limit value function are provided.

Factory Automation