MELSEC iQ-F SeriesFX3U-32BL Features

Basic information
| Overview | Battery for MX Controller, iQ-F series and FX3 series |
| Conformance standard | CE(Battery) |
| Sales status | On sale |
Merit
Battery for MX Controller
Install the battery in the controller when keeping clock data in the event of a power failure (10 days or more).
Battery life: Approx. 5 years (ambient temperature: 25℃ (77°F))
Memory backup battery for FX5U, FX5UC, FX3G, FX3U, FX3GC, FX3UC
The contents of the RAM memory incorporated in the FX5U, FX5UC, FX3G, FX3U, FX3GC, and FX3UC are backed up.
This is also necessary for backing up the contents of power failure retention type auxiliary relays, data registers, etc., and the clock data.
Battery life: Approx. 5 years (ambient temperature: 25℃ (77°F))