Factory Automation

MELSEC iQ-F SeriesFX3U-16CCL-M   Features

Basic information

Product main imageZoom

OverviewMaster station for CC-Link
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC)
Sales statusOn sale

Merit

CC-Link system master block

• This is a special function block for using the FX5U/FX5UC CPU module or FX3G/FX3U/FX3GC/FX3UC PLC as a CC-Link master station.
• Up to 8 remote I/O stations and up to 8 remote device stations or intelligent device stations can be connected to the master station. (Up to 4 stations when using FX3G/FX3GC PLCs)
• By using the FX3U-16CCL-M type CC-Link master block and FX3U-64CCL type CC-Link interface block, a CC-Link V2 system can be configured using only the FX PLC.

Factory Automation