MELSEC iQ-F SeriesFX3U-64CCL Features

Basic information
| Overview | Intelligent device station for CC-Link |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
| Sales status | On sale |
Merit
CC-Link system interface block
• The FX3U-64CCL type CC-Link interface block is a special function block that connects the FX5U/FX5UC CPU module and the FX3G/FX3U/FX3GC/FX3UC PLC to the CC-Link. (CC-Link V2 compatible)
The FX3U-64CCL operates as a CC-Link intelligent device station.
Only one FX3U-64CCL can be connected to a single PLC main module.
• Using GX Developer, the FX5U/FX5UC CPU module and FX3G/FX3U/FX3GC/FX3UC PLC main unit to which the FX3U-64CCL is connected can be accessed from the Q master station/local station via CC-Link. (Supported with GX Developer Ver. 8.76E or later)