Factory Automation

MELSEC iQ-F SeriesFX3U-2HC   Features

Basic information

Product main imageZoom

OverviewConnector type
High speed counter: 2ch
Input type: Open collector, differential line driver
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC)
Sales statusOn sale

Merit

High-speed counter block

• One module has high-speed input terminals for 2 channels and can perform high-speed counting at up to 200 kHz. The 2-phase counter can perform 1-edge, 2-edge, or 4-edge counting.
• An open collector (5, 12, 24 V DC) or differential line driver (AM26C31 or equivalent) output type encoder or sensor can be connected to the input. The counter mode can be selected from 16 or 32 bits. Edge counting can be specified for the 2-phase counter.
• A connector-type connection is adopted for the I/O signal. FX-I/O-CON2-S and FX-I/O-CON2-SA can be used as connection connectors. (Wiring cable must be prepared by the user.)

Factory Automation