Factory Automation

MELSEC iQ-F SeriesFX3U-1PG   Features

Basic information

Product main imageZoom

OverviewPulse output: 1-axis
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC)
Sales statusOn sale

Merit

Pulse output block

• Positioning control using a 1-axis servo motor or stepping motor is possible using one FX3U-1PG module.
• A max. 200 kHz pulse train can be output. (Transistor output)
• Up to 8 units can be connected to the FX3U PLC, and up to 6 units can be connected to the FX3UC PLC, enabling positioning control of multiple independent axes.
• Up to 8 units (when using FX3U-1PSU-5V) can be connected to the FX5U CPU module, and up to 6 units can be connected to the FX5UC CPU module.
• Positioning control is conducted with the sequence program.

Factory Automation