Factory Automation

MELSEC iQ-F SeriesFX3U-1PSU-5V   Features

Basic information

Product main imageZoom

OverviewFor adding when expansion power supply (5 V DC) is insufficient
Conformance standardUL cUL CE(EMC) CE(LVD) CE(RoHS) KC(EMC)
Sales statusOn sale

Merit

Extension power supply module

・Use the extension power supply unit when the internal power supply capacity is insufficient to power the output expansion block or special function block added to the FX3G or FX3U PLC (AC power supply type).
Use it if the internal power supply is insufficient when the FX3 intelligent function module is connected to the FX5U CPU module.

FX5U CPU module: Up to two FX5-1PSU-5V and FX3U-1PSU-5V units can be connected.
FX3G PLC: Only one FX3U-1PSU-5V unit can be connected per system.
FX3U PLC: Up to two FX3U-1PSU-5V units may be connected per system.

Factory Automation