MELSEC iQ-F SeriesFX-16EX-A1-TB Features

Basic information
| Overview | Input: 16 points (for connector→terminal block convert) AC input signal type |
| Sales status | To be discontinued |
| End of order date | 2026/06 |
| Discontinued date | 2026/09 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
Merit
Terminal block
Input: 16 points (for connector→terminal block convert) AC input signal type
The PLC and terminal block can be connected easily with a cable.
The connection cable is available as an option, or can be made by the user.
The input/output wiring man-hours can be reduced.