MELSEC iQ-F SeriesFX-16EYS-TB Features

Basic information
| Overview | Triac output: 16 points |
| Sales status | To be discontinued |
| End of order date | 2026/06 |
| Discontinued date | 2026/09 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
Merit
Terminal block
Output: 16 points (for connector→terminal block convert) Triac output type
The PLC and terminal block can be connected easily with a cable.
The connection cable is available as an option, or can be made by the user.
The input/output wiring man-hours can be reduced.
(Photo shows FX-16EYR-TB.)