Factory Automation

MELSEC iQ-F SeriesFX-16EYT-ESS-TB/UL   Features

Basic information

Product main imageZoom

OverviewTransistor output: 16 points
Sales statusTo be discontinued
End of order date2026/06
Discontinued date2026/09
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.

Merit

Terminal block

Output: 16 points (for connector→terminal block convert) Transistor output type
The PLC and terminal block can be connected easily with a cable.
The connection cable is available as an option, or can be made by the user.
The input/output wiring man-hours can be reduced.
(Photo shows FX-16EYR-TB.)

Factory Automation