MELSEC iQ-F SeriesFX-32E-TB/UL Features

Basic information
| Overview | Input or output: 32 points (for connector→terminal block convert) |
| Conformance standard | UL cUL CE(RoHS) |
| Sales status | To be discontinued |
| End of order date | 2026/06 |
| Discontinued date | 2026/09 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
Merit
Terminal block
Input or output: 32 points (for connector → terminal block convert)
The PLC and terminal block can be connected easily with a cable.
The connection cable is available as an option, or can be made by the user.
The I/O wiring man-hours can be reduced.
(Photo shows FX-32E-TB.)