MELSEC iQ-F SeriesFX5-80SSC-G Features

Basic information
| Overview | Maximum number of control axes: 8 axes, CC-Link IE TSN connection, Positioning control, synchronous control, speed control, torque control |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
| Sales status | On sale |
Merit
High-precision motion control with CC-Link IE TSN
The Motion module enables advanced motion control while offering cost-effectiveness.
It achieves an operation cycle of 500 [μs], performs advanced motion control such as positioning, synchronous, cam, and speed-torque control, and connects to the industry-leading, high-performance MELSERVO-J5 servo amplifiers via CC-Link IE TSN.