MELSEC iQ-R SeriesR60AD8-G Features

Basic information
| Model name | R60AD8-G |
| Overview | 8 channels, input: -10...10 V DC, 0...20 mA DC, output (resolution): -32000...32000, 0...32000, conversion speed: 10 ms/channel, 40-pin connector, channel isolated. For more information about IEC61508, please refer to the Technical News(FA-A0386). |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) IEC 61508 KC(EMC) LR NK DNV ABS RINA BV |
| Sales status | On sale |