MELSEC iQ-R SeriesR60DA8-G Features

Basic information
| Model name | R60DA8-G |
| Overview | 8 channels, input (resolution): -32000...32000/0...32000, output: -12...12 V, 0...20 mA, conversion speed: 1 ms/channel, 40-pin connector, channel isolated. For more information about IEC61508, please refer to the Technical News(FA-A0386). |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) IEC 61508 KC(EMC) LR NK DNV ABS RINA BV |
| Sales status | On sale |