Please enable JavaScript before using this site.
Click here for comprehensive site map
MELSEC iQ-R Series
R60DA16-G Features
Features
Specifications
Relatedproducts
Download
Basic information
Model name
R60DA16-G
Overview
16 channels, input (resolution): -32000...32000, 0...32000, output: -12...12 V, 0...20 mA, conversion speed: 1 ms/channel, 40-pin connector x 2, channel isolated
Conformance standard
UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales status
On sale