MELSEC iQ-R SeriesR60DA4 Features

Basic information
| Model name | R60DA4 |
| Overview | 4 channels, input (resolution): 0...32000/-32000...32000, output, -10...10 V DC, 0...20 mA DC, conversion speed (normal output mode): 80 μs/channel, conversion speed (wave output mode): 80 μs/channel, 18-point terminal block |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
| Sales status | On sale |