Factory Automation

AC Servos-MELSERVOMR-J5-40G-RJ   Features

Basic information

Product main imageZoom

Model nameMR-J5-40G-RJ
OverviewCC-Link IE TSN-compatible servo amplifier, 0.4 kW, 3-phase or 1-phase 200 V AC to 240 V AC, 283 V DC to 340 V DC
Conformance standardUL CSA CE(EMC) CE(LVD) CE(Machinery) CE(RoHS) UKCA ChinaRoHS KC(EMC)
Sales statusOn sale

Merit

CC-Link IE TSN-compatible

Supports Ethernet-based CC-Link IE TSN, featuring high-speed, large-capacity communication (1 Gbps).

Advanced servo gain adjustment function

This function automatically performs easy-to-use quick tuning that controls vibration and overshoot just by turning on the servo-on command. Before normal operation, the servo amplifier sets control gain and machine resonance suppression filters in 0.3 seconds by inputting torque to the servo motor automatically. After completing the setting, the servo amplifier starts operation normally.

Predictive maintenance

The machine diagnosis function diagnoses ball screws, belts, and gears, contributing to machine downtime reduction.

Built-in safety functions and a wide range of safety sub-functions

MR-J5-G-RJ has a built-in safety control part, supporting safety sub-functions without a dedicated unit. The servo amplifiers can use safety communication via CC-Link IE TSN.