Human-Machine Interfaces(HMIs)-GOT Specifications list

Product categories
Cables for Handy GOT
Total 26
from 1-26
Specification comparisons
Displays a list of checked products specifications (up to 10 items).
Model number | Type | Detail type | Cable length | |
---|---|---|---|---|
GT01-C30R4-25P | RS-422 cable | QnA/A/FXCPU direct connection cable Computer link connection cable CC-Link (G4) connection cable |
3 m | |
GT01-C100R4-25P | RS-422 cable | QnA/A/FXCPU direct connection cable Computer link connection cable CC-Link (G4) connection cable |
10 m | |
GT01-C10R4-8P | RS-422 cable | FXCPU direct connection cable FXCPU communication expansion board connection cable |
1 m | |
GT01-C30R4-8P | RS-422 cable | FXCPU direct connection cable FXCPU communication expansion board connection cable |
3 m | |
GT01-C100R4-8P | RS-422 cable | FXCPU direct connection cable FXCPU communication expansion board connection cable |
10 m | |
GT01-C30R2-9S | RS-232 cable | FXCPU communication expansion board connection cable FXCPU communication special adapter connection cable |
3 m | |
GT01-C30R2-25P | RS-232 cable | FXCPU communication special adapter connection cable | 3 m | |
GT16H-C30-42P | External cable | To connect the connector conversion box | 3 m | |
GT16H-C60-42P | External cable | To connect the connector conversion box | 6 m | |
GT16H-C100-42P | External cable | To connect the connector conversion box | 10 m | |
GT16H-C30-37PE | External cable | To connect the connector conversion box | 3 m | |
GT16H-C60-37PE | External cable | To connect the connector conversion box | 6 m | |
GT16H-C100-37PE | External cable | To connect the connector conversion box | 10 m | |
GT14H-C30-42P | External cable | To connect the connector conversion box | 3 m | |
GT14H-C60-42P | External cable | To connect the connector conversion box | 6 m | |
GT14H-C100-42P | External cable | To connect the connector conversion box | 10 m | |
GT11H-C30-37P | External cable | To connect the connector conversion box or relay cable | 3 m | |
GT11H-C60-37P | External cable | To connect the connector conversion box or relay cable | 6 m | |
GT11H-C100-37P | External cable | To connect the connector conversion box or relay cable | 10 m | |
GT11H-C30 | External cable | To connect separate wire | 3 m | |
GT11H-C60 | External cable | To connect separate wire | 6 m | |
GT11H-C100 | External cable | To connect separate wire | 10 m | |
GT11H-C15R4-8P | Relay cable | To connect the external connection cable and a programmable controller | 1.5 m | |
GT11H-C15R4-25P | Relay cable | To connect the external connection cable and a programmable controller | 1.5 m | |
GT11H-C15R2-6P | Relay cable | To connect the external connection cable and a programmable controller | 1.5 m | |
GT11H-C30R2-6P | RS-232 cable | Q/LCPU direct connection cable | 3 m |
Specification comparisons
Displays a list of checked products specifications (up to 10 items).
Total 26
from 1-26