Inverters-FREQROL Specifications list

Product categories
Option
Specification comparisons
Displays a list of checked products specifications (up to 10 items).
| Category | Model name | Summary | |
|---|---|---|---|
| Converter unit FR-CC2 Series Three-phase 400V class Standard type | |||
| Converter unit | FR-CC2-H315K-60 | Converter unit FR-CC2 Series | |
| Converter unit | FR-CC2-H355K-60 | Converter unit FR-CC2 Series | |
| Converter unit | FR-CC2-H400K-60 | Converter unit FR-CC2 Series | |
| Converter unit | FR-CC2-H450K-60 | Converter unit FR-CC2 Series | |
| Converter unit | FR-CC2-H500K-60 | Converter unit FR-CC2 Series | |
| Converter unit | FR-CC2-H560K-60 | Converter unit FR-CC2 Series | |
| Converter unit | FR-CC2-H630K-60 | Converter unit FR-CC2 Series | |
| Converter unit FR-CC2 Series Three-phase 400V class Parallel operation | |||
| Converter unit | FR-CC2-H400K-60P | Converter unit FR-CC2 Series | |
| Converter unit | FR-CC2-H450K-60P | Converter unit FR-CC2 Series | |
| Converter unit | FR-CC2-H500K-60P | Converter unit FR-CC2 Series | |
| Converter unit | FR-CC2-H560K-60P | Converter unit FR-CC2 Series | |
| Converter unit FR-CC2 Series Three-phase 600V class Standard type | |||
| Converter unit | FR-CC2-C355K-60 | Converter unit FR-CC2 Series | |
| Converter unit | FR-CC2-C400K-60 | Converter unit FR-CC2 Series | |
| Converter unit | FR-CC2-C560K-60 | Converter unit FR-CC2 Series | |
| Converter unit FR-CC2 Series Three-phase 690V class Standard type | |||
| Converter unit | FR-CC2-N450K-60 | Converter unit FR-CC2 Series | |
| Converter unit | FR-CC2-N500K-60 | Converter unit FR-CC2 Series | |
| Converter unit | FR-CC2-N560K-60 | Converter unit FR-CC2 Series | |
| Converter unit | FR-CC2-N630K-60 | Converter unit FR-CC2 Series | |
| Converter unit FR-CC2 Series Three-phase 690V class Parallel operation | |||
| Converter unit | FR-CC2-N450K-60P | Converter unit FR-CC2 Series | |
| Converter unit | FR-CC2-N500K-60P | Converter unit FR-CC2 Series | |
| Converter unit | FR-CC2-N560K-60P | Converter unit FR-CC2 Series | |
| Converter unit (Slim model) FR-CC2 Series Three-phase 400V class Standard type | |||
| Converter unit (Slim model) | FR-CC2M-H250K-60 | Converter unit FR-CC2 Series | |
| Converter unit (Slim model) | FR-CC2M-H280K-60 | Converter unit FR-CC2 Series | |
| Converter unit (Slim model) | FR-CC2M-H315K-60 | Converter unit FR-CC2 Series | |
| Converter unit (Slim model) | FR-CC2M-H355K-60 | Converter unit FR-CC2 Series | |
| Converter unit (Slim model) | FR-CC2M-H400K-60 | Converter unit FR-CC2 Series | |
| Converter unit (Slim model) | FR-CC2M-H450K-60 | Converter unit FR-CC2 Series | |
| Converter unit (Slim model) | FR-CC2M-H500K-60 | Converter unit FR-CC2 Series | |
| Converter unit (Slim model) | FR-CC2M-H560K-60 | Converter unit FR-CC2 Series | |
| Plug-in option (control function expansion, additional input/output) | |||
| Plug-in option (control function expansion, additional input/output) | FR-A8AP | Plug-in option (control function expansion, additional input/output) Orientation control/encoder feedback control/vector control FR-A8AP Applicable Inverter : FR-A800/FR-A800 Plus |
|
Specification comparisons
Displays a list of checked products specifications (up to 10 items).