Factory Automation

Human-Machine Interfaces (HMIs)-GOT FA Application Package iQ Monozukuri

iQ Monozukuri Process Remote Monitoring Easily introduce IoT technologies to the shop floor

Ready-to-install template screens for Process Remote Monitoring

Main menu

The screen to switch to template screens of each function.

Main menu

Operation status list

Displaying the operation statuses of selected on-site GOTs (devices) in a table format. Sum and average display and the upper and lower limit setting are available for each column.

Operation status list

Overall equipment efficiency

Displaying the operation statuses of selected on-site GOTs (devices) with overall equipment effectiveness (OEE) on a schematic diagram of the production line.

Overall equipment efficiency

Operation status trend graph

Displaying the operation statuses of selected on-site GOTs (devices) in a graph format.

Operation status trend graph

Xbar-R chart

Calculating the mean value (Xbar) and range (R) from the logging data collected as measurement values, and displaying them in an Xbar-R chart.

Xbar-R chart

Alarm pareto chart

Aggregating alarms that occurred on multiple on-site GOTs and displaying them in a pareto chart and list.

Alarm pareto chart

Logging trend graph

Select two different time axes and logging data of different on-site GOTs that have been collected and display them in the same graph.

Logging trend graph

File output and screen display of resource data

Extracting the resource data under the set conditions and outputting the data to a file or displaying the data to a relevant template screen.

Target resource data types

  • Operation log
  • Alarm information
  • Logging information
  • Working memo NEW
File output and screen display of resource data