Factory Automation

Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Screen creation

Sample screen

GT27 GT25 GT23 GT21 GS21 SoftGOT

Challenge

We want to create screens easily!

Challenge

It's a hassle to create screens from scratch...

Solutions

MELSOFT GT Works3 solves your problems

Support screen creation with sample screens
GOT2000 has sample screens that can be used to set the inverter parameters and perform machine diagnosis (load characteristics measurement). Sample screens can be used by choosing the project or by choosing individual screens. The sample screens are included in GT Works3 (Ver.1.235V or later).

To reuse individual screens, select [Screen] ▶ [Utilize Data] from the GT Works3 menu.

Solutions

Screen specifications

GOT type: GT27**-V(640×480)

  • * The GOT type can be changed, and used for a GOT with different resolution. GT23, GT21, GS21, and GT SoftGOT2000 are not supported.

Compatible languages

Japanese, English, Chinese (Simplified Chinese)

How to obtain the latest sample screens

For how to obtain the latest sample screens, please contact your local sales office.

Easy-to-use screen design software

GT27 GT25 GT23 GT21 GS21 SoftGOT

Challenge

We want to freely create screens!

Challenge

Necessary items are not provided in the sample screens...

Solutions

MELSOFT GT Works3 solves your problems

Freely create monitor screens
The sample screens can be customized and the data to be displayed can be freely set on the user-created screen. If there is no sample screen for the inverter you wish to use, or if you want to monitor the inverter with GT23, GT21, GS21, or GT SoftGOT2000, monitoring is possible by creating an original project, and setting the inverter parameters and devices in the numerical displays and lamps.

Freely create screens with GT Works3

Freely create screens with GT Works3

Sample screens (VGA) customized for wide screens (WVGA)

Sample screens (VGA) customized for wide screens (WVGA)

For the “GT Works3” details, please see here.