Human-Machine Interfaces(HMIs)-GOT GOT2000 Series
Maintenance, Troubleshooting and Diagnostics Features
Easy debugging
FA transparent function
Having problems?
It's bothersome to open the cabinet every time I setup or adjust the device. For the safety reason, I don't want to open the cabinet and change cable connections.
GOT will solve your problems!
Without opening the cabinet and by only connecting a personal computer to the front USB interface on the GOT, you can use the GOT as a transparent gateway to enable programming, startup, and adjustment of industrial devices.
Function features
By connecting a personal computer to the front USB interface on the GOT, you can use the GOT as a transparent gateway to enable programming, startup, and adjustment of industrial devices.
Users do not have to bother with opening the electrical cabinet or changing cable connections.
- *1 Not supported by GT2505, GT25 handy, GT23, GT21, and GS21.
- *2 Installation of the wireless LAN communication unit (GT25-WLAN) is required on the GOT.
- *3 For the countries where the wireless LAN communication unit can be used and other details, please see here .
- *4 Not supported by GT23, GT21, and GS21 when the GOT is connected to controllers via Ethernet connection.
- *5 GT21 and GS21 do not support connection to Mitsubishi Electric servo amplifiers.
Transferring GOT project data via a programmable controller
Transfer data from a personal computer to the GOT2000 with a programmable controller acting as a gateway.
Changing project data during startup or maintenance is now easier than ever.
- * Not supported by GT21 and GS21.
Specification details and restrictions
●Supported devices, connection types, and compatible software
For the details, please refer to the relevant product manual.
Recommended industries
Supported GOT types
- * Restrictions apply to some functions. For the details, refer to the function descriptions above.