Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

GOT Drive Control (Inverter) Interactive Solutions
Support startup and adjustment of inverters
Parameter settings (simple mode)/
Parameter recipe (simple backup/restoration)

Having problems?

We want to set the parameters without opening the control panel!
GOT will solve your problems!

Use GOT to adjust the inverter's simple mode parameters. Since there is no need to open the control panel, the adjustment work efficiency can be increased.
Function features
GOT can be used to adjust parameters of inverters easily. Since the pre-adjustment parameters can be backed up or restored with the GOT, systems can be started up efficiently.
Parameter settings (simple mode)
Use GOT to adjust the inverter's simple mode parameters. The parameter names can be confirmed on a list, so the required parameters can be easily found and adjusted.
Parameter recipe (simple backup/restoration)
The current inverter parameters can be backed up (saved) as a recipe file using the GOT.
To return the parameters to the pre-adjustment state while starting up and adjusting the inverter, just restore (write) the parameters that were previously backed up (saved).
- *Ready to use sample screens (VGA) are available. The screen image differs depending on the model of the inverter.
Specification details and restrictions
●Target models
FR-A800(-E), FR-A800-GF, FR-A800-GN, FR-E800(-E), FR-F800(-E), FR-E700(-NE), FR-D700, FR-A800(-E)-CRN, FR-A800(-E)-R2R, FR-A800(-E)-AWH, FR-A800(-E)-LC
●Supported connection types*1
Direct connection with an inverter, connection via a programmable controller, connection via CC-Link IE Field Network manager or local station module, connection via CC-Link IE TSN manager/local module
- *1For details on the connectable models for each connection type, please refer to the “Connectable model list” in the
●How to obtain sample screens
Sample screens are included in GT Works3. For the details, please contact your local sales office.
The sample screens are supported by
the following GT Works3 versions.
FR-E800(-E): Ver.1.235V or later, FR-F800(-E): Ver.1.205P or later, FR-A800(-E), FR-A800-GF, FR-E700(-NE), FR-D700: Ver.1.200J or later.
Recommended industries
Supported GOT types
- *Supported by GT SoftGOT2000 (Multiple channels) only.