Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

GOT Drive Control (Inverter) Interactive Solutions
Support startup and adjustment of inverters
Operation command

Having problems?

We want to start up the system while confirming the inverter's operation!
GOT will solve your problems!

The inverter operation commands can be issued from the GOT. Since the system operation can be confirmed while monitoring the inverter's output frequency and output current values, the startup work efficiency can be increased.
Specification details and restrictions
●Target models
FR-A800(-E), FR-A800-GF, FR-A800-GN, FR-E800(-E), FR-F800(-E), FR-E700(-NE), FR-D700, FR-A800(-E)-CRN, FR-A800(-E)-R2R, FR-A800(-E)-AWH, FRA800(-E)-LC
●Supported connection types*1
Direct connection with an inverter, connection via a programmable controller, connection via CC-Link IE Field Network manager or local station module, connection via CC-Link IE TSN manager/local module
- *1For details on the connectable models for each connection type, please refer to the “Connectable model list” in the
●How to obtain sample screens
Sample screens are included in GT Works3. For the details, please contact your local sales office.
The sample screens are supported by
the following GT Works3 versions.
FR-E800(-E): Ver.1.235V or later, FR-F800(-E): Ver.1.205P or later, FR-A800(-E), FR-A800-GF, FR-E700(-NE), FR-D700: Ver.1.200J or later.
Recommended industries
Supported GOT types
- *Supported by GT SoftGOT2000 (Multiple channels) only.