Factory Automation

Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

GOT Web-based Remote Solutions

Notify the user alarm to a mobile terminal
Pocket GOT mobile app: User alarm reception function
(Interaction function with the GOT Mobile function)
GOT Mobile + Pocket GOT

Having problems?

Having problems?

How can I check the problem occurred in the shop floor quickly?

GOT will solve your problems!

GOT will solve your problems!

With the user alarm reception function of Pocket GOT, a mobile terminal can receive the alarm notification when a user alarm occurred in the shop floor.

  • *1 The wireless LAN communication unit cannot be used with GT2505, GT25 handy, or a personal computer where GT SoftGOT2000 is installed. An access point is required separately.

Function features

By installing the Pocket GOT mobile app on a mobile terminal, the app collects the status of user alarms occurring in the monitored GOT and notifies you with vibration, sound, or banner when a new alarm is detected.
On the user alarm reception screen of Pocket GOT, you can check a list of the latest five alarms that are currently occurring. Pocket GOT can register up to 20 GOTs.
The status of the GOT where the user alarm has occurred can be checked on the mobile terminal by starting the GOT Mobile function from the user alarm reception screen.

Usage

Usage
Related materials
GOT2000 NEWS Vol.17

< Contents >
Bring shop floor monitoring to various locations
GT SoftGOT2000 now supports the GOT Mobile function
Easy remote monitoring just with a personal computer at the shop floor
Visualize the entire factory
・SGT2K-WEBSKEY-1
・SGT2K-WEBSKEY-5

Created : 

Size : 
(PDF)

Specification details and restrictions

●OS supported by Pocket GOT

Android™

●Precautions for the Pocket GOT mobile app

Please refer to

●Precautions when using the wireless LAN communication unit with Pocket GOT

When using the wireless LAN communication unit on GOT, up to 5 mobile terminals can receive alarms from a single GOT simultaneously. To enable 20 mobile terminals to receive alarms from a single GOT, it is required to use a wireless LAN router.

●Precautions when using the Pocket GOT mobile app with the GOT Mobile function (setting GT SoftGOT2000 as a server)

Up to 20 information devices can be used.
For the details, please refer to here .

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma

Supported GOT types

GT27 GT25 GT23 GT21 GS21 SoftGOT

Supported devices

PLC Servo Inverter Robot CNC