Factory Automation

Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Interactive Features with Other Industrial Devices

Support visualization of a large scale system
GENESIS64™ interaction function (Gateway function)
Support maintenance work Support system operation

Having problems?

Having problems?

Can we collect and manage the information of industrial devices by accessing them from SCADA without using an OPC server?

GOT will solve your problems!

GOT will solve your problems!

The GENESIS64™ SCADA software can collect the information of devices on each equipment via GOT2000 or GT SoftGOT2000 that is installed on the shop floor. This is useful not only for monitoring the operation status of equipment in each factory, but also for advanced preventive maintenance and predictive maintenance.

Function features

The GENESIS64™ SCADA software can collect the data of connected devices via gateway devices of GOT2000 or GT SoftGOT2000 that acts as a gateway server.

After establishing correlation between GENESIS64™ tags 1* and GOT2000 gateway devices, the users can make settings with familiar tags on SCADA without worrying about actual device names.

  • *1 The "tags" are data used when GENESIS64™ accesses external data.
Function features

Easy connection without OPC server

OPC servers are not required when GENESIS64™ reads and writes data of devices connected to GOT2000 using GOT gateway devices.

Related materials
Created :
Size : (PDF)

Specification details and restrictions

●Applicable SCADA software

GENESIS64™ Version10.97.1 or later

●Applicable GT Designer3

Version1.265B or later

●Number of GOT2000 (servers) simultaneously accessible to a personal computer (GENESIS64™)

16 maximum

●Number of automatically detectable units and modules

255 maximum (the total of GOT2000 and GT SoftGOT2000 *1 modules)

  • *1 For GT SoftGOT2000, the number of running modules is the maximum number of automatically detectable modules.

●Devices that can be monitored and accessible range from GENESIS64™

For the details, please refer to the

Recommended industries

Automotive SEMICON, LCD Electronics F & B Pharma Plant

Supported GOT types

GT27 GT25 GT23 GT21 GS21 SoftGOT

Supported devices

PLC Servo Inverter Robot CNC