![]() |
||||||||||||||
|
Item | Specifications |
---|---|
Display | 7" widescreen, TFT color LCD, 65536 colors |
Resolution | WVGA 800 × 480 dots |
Backlight | White LED |
Panel color | Silver |
Panel material | Aluminum |
User memory | Memory for storage (ROM): 32 MB Memory for operation (RAM): 128 MB |
Standard interface | Ethernet (2 ports), RS-232, RS-422/485 USB host (USB-A): 1 channel (USB 2.0 (High-Speed 480 Mbps)) USB device (USB Mini-B): 1 channel (USB 2.0 (High-Speed 480 Mbps)) Sound output interface (φ3.5 minijack) SD memory card interface |
Extension interface | - |
Wireless LAN communication unit interface | For installing a wireless LAN communication unit |
Operating ambient temperature | -20 ℃ to 65 ℃ |
Brightness (LCD panel) |
1000 cd/m2 (Typ) |
UV cutoff | Approximately 95% (370 nm) |
Protective structure | Front: IP66F, IP67F Inside control panel: IP2X |
Vibration resistance | 19.6 m/s2 (continuous), 19.6 m/s2 (intermittent) |
Shock resistance | 392 m/s2 (40G) |
Dedicated option | UV protective sheet, protective cover for oil, stand |
You can effectively use existing screen assets or design aesthetic screens with GT Works3, the software that can be commonly used for the GOT2000 Series.
■ Related materials | ||
|
Designed for extreme environments. GT25 Rugged Model Debut. |
Created :
Size :
(PDF) |