Human-Machine Interfaces (HMIs)-GOT GOT2000 Series
The practical choice all over the world
Parking systems (parking tower, coin-operated parking, multi-storied parking, multi-storied bicycle parking, etc.)
The rugged model can be widely used as operation panels for various parking lots and automatic parking fee machines.
- -20℃ to 65℃
- High-brightness LCD panel
- Ultraviolet ray resistant
Recommended function : GOT Mobile function
Monitor the operation status and information on errors, etc., of the parking lot from an office or control center. There‘s no need to go to the site. Remote monitoring is possible with various information devices including personal computers and tablets.
For the details, please see here.
Power conditioner
The rugged model can be found in the energy monitoring system of power conditions installed outdoors.
- High-brightness LCD panel
- Ultraviolet ray resistant
- -20℃ to 65℃
Recommended function : Logging function, alarm function
Data, such as energy information, can be collected using the logging function. When used together with the alarm function, the status can be easily grasped when alarms or errors occur.
For the details, please see here.EV charging stand
The rugged model is adopted as the operation screen for outdoor EV charging stands.
- Ultraviolet ray resistant
- High-brightness LCD panel
- -20℃ to 65℃
Recommended function : Sound output function(audio guidance)
Audio guidance can be played by connecting a speaker with amplifier to the standard sound output interface.
For the details, please see here.Heavy machinery (status monitor screen for power shovels, cranes, and snow plows, etc.)
The rugged model is suitable as a status monitor screen in heavy machinery that is used outdoors and is easily subject to vibration and shock.
- Vibration resistant, shock resistant
- High-brightness LCD panel
- -20℃ to 65℃
- Ultraviolet ray resistant
- IP66F
Recommended function : Document display function
When a problem occurs, PDF file format manuals can be confirmed with the GOT. Shorten time to recover from a problem by confirming recovery methods at the site.
For the details, please see here.Food processing system
The rugged model is ideal as the operation panel for food processing systems that require high-pressure washing.
- IP66F
- -20℃ to 65℃
- Flat operation screen
Recommended function : Operation authentication function, operation log function
Operation and access authority can be set for each operator. The history of when, what, and how an operator performed operation can be recorded as history, and used to identify causes when a problem occurs.
For the details, please see here.Ships
The rugged model is suitable as a monitor screen for various ship operations (crane operations, etc.) and as the monitor screen in the pilothouse, where equipment is easily subject to vibration and shock.
- Brightness adjustment
- Vibration resistant, shock resistant
- -20℃ to 65℃
- Maritime certifications
Recommended function : Brightness adjustment function
The brightness adjustment mode can be switched between standard and low brightness, and the brightness can be adjusted in 32 levels in each mode. Select the brightness suitable for the application and place.
For the details, please see here.