Factory Automation

Human-Machine Interfaces(HMIs)-GOT GOT2000 Series

Wide model

High resolution. Widen your experience.

*Note that GT2107 and GT2507 have the same external dimensions; however, GT2107 has no POWER LED on the front face.

GT25 WideGOT2000 widescreen expands your view

  • Ethernet (2 ports)
  • RS-232
  • RS-422/485
  • CC-Link IE Field Basic
  • Sound output (built-in)

12.1 inch

  • WXGA
    1280×800
  • TFT
    65536
    colors
  • DC
  • WXGA
    1280×800
  • TFT
    65536
    colors
  • DC

10.1 inch

  • WXGA
    1280×800
  • TFT
    65536
    colors
  • DC
  • WXGA
    1280×800
  • TFT
    65536
    colors
  • DC

7 inch

  • WVGA
    800×480
  • TFT
    65536
    colors
  • DC
  • WVGA
    800×480
  • TFT
    65536
    colors
  • DC

GT21 WideExpands possibilities of GT21 models

  • Ethernet
  • RS-232
  • RS-422/485
  • CC-Link IE Field Basic

7 inch

  • WVGA
    800×480
  • TFT
    65536
    colors
  • DC
  • WVGA
    800×480
  • TFT
    65536
    colors
  • DC

Professional designs in just a few cicks

GOT Screen Design Software / MELSOFT GT Works3

You can effectively use existing screen assets or design aesthetic screens with GT Works3, the software that can be commonly used for the GOT2000 Series.

  • *Use GT Works3 Version 1.250L or later to design screens of GT2512 wide model.
  • *Use GT Works3 Version 1.175H or later to design screens of GT2510 and GT2507 wide models.
  • *Use GT Works3 Version 1.170C or later to design screens of GT2107 wide model.
  • *For the details of GT Works3 functions, please refer to "GT Works3".
MELSOFT GT Works3

GT Works3 function details

Related materials
Touch a wide range of possibilities
The wide body suitable to display large amounts of information
makes the panel stylish and elegant

< Contents >
Large amounts of information in the wide display area
Stylish and compact model with narrow bezel
Smart silver, cool black
Created : 

Size : 
(PDF)