Human-Machine Interfaces(HMIs)-GOT GT SoftGOT

Specifications
| Item | Description | |||||
|---|---|---|---|---|---|---|
| Resolution (dots) | 640 to 1920 × 480 to 1200 | |||||
| Display color | 65536 colors | |||||
| Memory capacity | 57 MB | |||||
| Connection type*1 | Ethernet connection, direct CPU connection, serial communication connection, CC-Link IE Controller Network connection, CC-Link IE Field Network connection, bus connection*2, MELSECNET connection | |||||
- *1The required devices vary depending on the connection type.
- *2Connectable only when using a PC CPU module.