System requirements
Item | Specifications |
---|---|
CPU | Quad Core 64-bit processor or better |
RAM | 8 GB or larger |
Storage | 4 GB or larger (adequate physical memory for the actual data to be saved) |
Virtual memory | 16 GB or larger (2x RAM capacity recommended) |
Operating System (OS)*1 | 64-bit Windows® OS |
Display | Resolution: 1024 × 768 pixels or more |
Database*2 | Microsoft® SQL Server® |
Microsoft® .NET Framework | 4.8, 3.5 |
Web server*3 | Microsoft® Internet Information Services (IIS) 7.0 or later |
Web browser*3 | Microsoft Edge®, Firefox®, Safari®, Google Chrome™, or Internet Explorer® 11*4 |
Supported OS
OS*5 | GENESIS64™ | Hyper Historian™ | Energy AnalytiX® Facility AnalytiX® Quality AnalytiX® |
---|---|---|---|
Microsoft® Windows® 11*6 | ● | ● | – |
Microsoft® Windows® 10*7 | ● | ● | – |
Microsoft® Windows Server® 2022 | ● | ● | ● |
Microsoft® Windows Server® 2019*8 | ● | ● | ● |
Microsoft® Windows Server® 2016 | ● | ● | ● |
Microsoft® Windows Server® 2012 R2*9 | ● | ● | ● |
Microsoft® Windows Server® 2012*9 | ● | ● | ● |
Supported database
Database | GENESIS64™ |
---|---|
Microsoft® SQL Azure | ● |
Microsoft® SQL Server® 2019 (including Express)*10 | ● |
Microsoft® SQL Server® 2017 (including Express)*10 | ● |
Microsoft® SQL Server® 2016 (including Express)*10 | ● |
Microsoft® SQL Server® 2014 (including Express)*10 | ● |
System requirements
Item | Specifications |
---|---|
CPU | Intel Atom® 38□□ Dual Core/Arm® 32v7 Dual Core, or comparable processor |
RAM | 2 GB (4 GB recommended) |
Storage | 32 GB or larger |
OS | Raspberry Pi OS Stretch (Arm®32v7) Ubuntu 20.04 (AMD 64) Ubuntu 18.04 (AMD 64) Ubuntu Server 20.04 (AMD 64) Ubuntu Server 18.04 (AMD 64) Microsoft® Windows® (using EFLOW*11) |
Microsoft® Azure® service | Microsoft® Azure® IoT Hub (tier S1 or higher), Microsoft® Azure® Storage Account |
Communication | Ethernet, Wi-Fi®, or cellular (3G/4G) |
Supported web browser
Web browser | HTML5 technology | Windows® Presentation Foundation (WPF) technology |
---|---|---|
Microsoft Edge® | ● | ●*12 |
Firefox® | ● | – |
Safari® | ● | – |
Google Chrome™ | ● | – |
Internet Explorer® 11 | – | ● |