Item | MC Works64 | MC Historian | MC Mobile | AX Energy AX Facility AX Quality |
---|---|---|---|---|
Series | PC/AT-compatible computer | |||
CPU | Dual/Multi Core 64-bit processor 2 GHz or higher recommended | |||
Memory | 8 GB (16 GB or larger recommended) | |||
Hard disk drive (for installation) | Free space of 10 GB or larger |
Free space of 160 GB or larger |
Free space of 10 GB or larger |
Free space of 50 GB or larger |
Virtual memory (for operation) | 512 MB or larger | |||
Disk drive | DVD-ROM drive | |||
OS*1 | 64-bit Windows® OS | |||
Display | Resolution: 1024 × 768 pixels or more | |||
Database*1 | Microsoft® SQL Server® | |||
.NET Framework | 4.6.2 | |||
Web server*2 | Microsoft® Internet Information Services (IIS) 7.0 or later | |||
Web browser*1*2 | HTML-compatible browser (Internet Explorer® etc.) | |||
Other requirements | - | |||
PLC Engineering Software*3 | GX Works2 (1.545T or later) GX Works3 (1.045X or later) |
- | - | - |
OS*4*5*6 | MC Works64*6 | MC Historian | MC Mobile | AX Energy AX Facility AX Quality |
---|---|---|---|---|
Windows® 10*7 | ● | ● | - | - |
Windows® 8, 8.1*8 | ● | ● | - | - |
Windows® 7*9 | ● | ● | - | - |
Windows® 7 SP1*9 | ● | ● | - | - |
Windows Server® 2016 | ● | ● | ● | ● |
Windows Server® 2012 R2 | ● | ● | ● | ● |
Windows Server® 2012 | ●*10 | ● | ● | ● |
Windows Server® 2008 R2 SP1 | ●*10 | ● | - | ● |
Windows Server® 2008 R2 | - | - | - | - |
Database | MC Works64 MC Alarm64 MMX LT |
MC Historian | MC Mobile | AX Energy*11 | AX Facility AX Quality |
---|---|---|---|---|---|
SQL Azure® | ● | ● | ● | - | - |
SQL Server® 2016 (including Express) | ● | ● | ● | ● | ● |
SQL Server® 2014 (including Express) | ● | ● | ● | ● | ● |
SQL Server® 2012 (including Express) | ● | ● | ● | ● | ● |
SQL Server® 2008 R2 (including Express) SP1 | ● | ● | ● | ● | ● |
Web browser | WebHMI screen | WebHMI screen (Silverlight®) |
MC Mobile screen (HTML5) |
---|---|---|---|
Microsoft® Edge | - | - | ● |
Internet Explorer® 8-11 | ● | ● | ● |
Firefox® | - | - | ● |
Safari® | - | - | ● |
Google Chrome™ | - | - | ● |
Item | Specifications |
---|---|
Number of connected programmable controllers | 10 units |
Number of tags*12 | 100,000 tags |