Factory Automation

Wire-cut Electrical Discharge Machines MG-R series・MG series

Wire-cut Electrical Discharge Machines MG-R series・MG series

Concept

Easy for everyone
to perform high-quality machining

Easily produce high-quality machining

Maisart Nozzle away control
Maisart Corner control
1Push Technology
Power supply
Drive control
Easy UI

Non-Stop Machining

Under our specified conditions

Reduced machine maintenance

iAT
Seal plate cleaning function
 

Easy for everyone to perform high-quality machining

Enables both experts and beginners to machine simple or complex parts easily.

Issues at production sites

Human technology and know-how are required for machining

  • ▶Adjustments for each machining process (setup/thickness) are required,and machining does not become stable.
  • ▶Adjusting corner accuracy is difficult unless an expert.
  • ▶Know-how is required to use many functions.

Advantages of the new technology

Stable high-quality machining is possible with simple setting

  • ▶Machining conditions adjustment is not required regardless of setup and thickness.
  • ▶As for machining that machining accuracy is 5μm or less , it is not required to adjust the machining conditions even in complex shapes,stable machining is possible using standard machining conditions.
  • ▶Intuitive and easy operation is possible.

1 Push Technology1 Push Tech

  • With just one switch ON, a program is automatically converted into Maisart machining conditions.
  • Changing the number of selected passes and machining condition's is easy.
  • Programs from our other machines* can be used as they are.

    Older models are HA (32bit) and later

機種ごとのNCプログラム作成が不要

For more details on other features, please see the catalog.

Non-Stop Machining

Increase productivity with less machine down time.
Simple maintenance intervals improves overall efficiency.

Issues at production sites

Production = High Maintenance

  • ▶Frequent maintenance for automatic wire threading unit is required.
  • ▶Cleaning the working tank is hard.

Advantages of the new technology

Realize stable operation with simple maintenance

  • ▶High wire threading performance can be maintained with fewer maintenance cycles.
  • ▶Largely simplified working tank makes maintenance easy.

Automatic wire threading (iAT)

  • New wire feeding unit and lower wire feeding power improvement maintain wire threading performance even if the machine gets dirty.

⌀0.3 wire electrode is excluded

Number of maintenance about1/6
  • “New wire electrode annealing control” realizes stable wire threading regardless of wire conditions.
Realizes stable wire threading

For more details on other features, please see the catalog.

Energy saving (GreenTechnology)

Issues at production sites

Electricity bills are high, want reduce cost as much as possible

Advantages of the new technology

Reduces power consumption up to 30%

Under our specified conditions

Energy saving control

Energy saving pump control

  • Optimally control pump's operating rates according to conditions.
  • Reduces power consumption even if operating machine in the same way as before.
Wire EDM Power consumption

Sleep mode

  • Amount of energy consumed is greatly reduced as result of using an automated pump-shut-off system.
Sleep mode Reduction per hour
Sleep mode

For more details on other features, please see the catalog.

MG Series Promotion

[PV] Wire-cut EDM MG Series | MITSUBISHI ELECTRIC

The future of technology for everyone

Mitsubishi Electric EDMs complement human technology and perform high accuracy machining for everyone.
They are next-generation machining solutions that balance the inheritance and evolution of technology.

Introduction to the MG Series Wire EDM

Lineup

MG-R Series

MG Series