Collaborative robot MELFA ASSISTA Features
AGV/AMR with ASSISTA
You can freely move ASSISTA wherever needed whenever necessary.
The "AGV/AMR" unmanned transport cart secures the safety of various sensors and coexists with the operator.
The company also provides a cart exclusively for use with ASSISTA, thereby enabling flexible response to changes in factory layout or the location where it is used.
Show details of Collaborative robot MELFA ASSISTA (Catalog)