Collaborative robot MELFA ASSISTA Features
Vision camera with ASSISTA
ASSISTA and the camera capture the target using the “RT VisualBox” auto-focus function.
Show details of Collaborative robot MELFA ASSISTA (Catalog)
"RT VisualBox" proprietary engineering tool
The vision camera focus adjustment and work registration can be configured simply by touching the screen. This means that you can use it even without special robot knowledge.