Force sensor set
Monitors the force applied to the robot gripper so that copying and fitting work can be carried out as it would by a human operator.
Force sensor set features
Assembly/processing tasks are performed in the same manner as a human being, while sensing the force that is applied to the gripper.
Tasks requiring subtle adjustment and detection of force can be performed.
Improved production stability
- Parts can be inserted/attached without damage, while adjusting for displacement absorptions caused by parts variations and subtle external forces.
- Work stability is improved by position latching and retry processing at times of work failure.
- Furthermore, quality can be managed using log data, and the causes of work errors can be analyzed.
Realization of complex assembly and processing tasks
- Parts can be inserted/attached without damage, while adjusting for subtle external forces.
- Action direction and pushing force can be changed by detecting the contact force, and interrupt processing can be performed using trigger conditions that combine position information and force information.
Easy control and Simple operations
- Programs can be easily created using dedicated robot language.
Based on representative examples of application programs, work programs can be easily created in response to each customer's required task.
- The robot can be quickly [taught] accurate positions based on position and force data from the teaching box.
Work conditions can be verified and adjusted by viewing the position and force data from the teaching box and the graph waveform on RT ToolBox3.
Function introduction
Monitors the force applied to the robot gripper so that copying and fitting work can be carried out as it would by a human operator.
Force control
Controls “force” and “flexibility”. Modifies control properties during operation.
Keeps the force constant so that the workpiece can be handled without causing damage.
Force detection
Switches operation in response to transitional states.
Complex assembly tasks achieved through techniques such as phase matching.
Force log
Checks the work status. Saves log data.
Checks the work status to facilitate adjustment. Log data analysis also allows predictive safety measures.