Factory Automation

Industrial robot / Collaborative robot MELFA MELFA product lineup

First, please listen to the User’s voice

We deliver customer’s real feedback from purchasers of Mitsubishi Electric products.

TOPPAN Inc. Automating the application of double-sided tape.

Yokowo co., ltd. Ultra-fine processing using a vision system.

Page top

A lineup of three series that you can choose from based on your requests.

The industrial and collaborative robot MELFA offers a lineup of three series.
You can select the most suitable robots based on your circumstances and what you want to achieve.

 Features of MELFA robot

Page top

MELFA FR Series : Industry-leading speed, precision, and intelligence options

The FR series boasts industry-leading speed and precision, making it ideal for applications that require strict cycle times and high accuracy.
It is also possible to create a safe system that promotes the smartification of the entire factory by integrating IT systems with other industrial equipment. This system ensures both productivity and flexibility through functional safety.

FR series concept

Page top

Features of MELFA FR Series

Next-generation intelligence

Intelligent options allow robots to perform tasks that only skilled workers could do. In addition, it is possible to reduce start-up man-hours by leaving the coordination to AI.

Force sensors that reproduce the force sensation of skilled workers

Force sense control Enhancement function

Achieve approx. 60% time reduction for anyone by entrusting the startup to AI.
(FR, CR only)

Temperature compensation function to aid precision work

thermal compensation function

Suppress variation in errors caused by temperature effects. Eliminate warm-up operation. (FR, CR only)

Automatic monitoring function to prevent robot collisions

Automatic monitoring function

Stop before collision. Automatic generation of collision-free paths is also possible. (FR only)

Page top

FA IT integration

Can be seamlessly connected to engineering environments and networks that control production systems. Information in the factory is linked, contributing to total cost reduction. Linking with PLC and GOTs leads not only to cost reduction but also to expansion of robot functions, improving ease of use and maintenance.

control production systems

Page top

Safety through collaborative work applications

  • Position Monitoring Function
    Even in the event of operator error or program errors, the robot will not go beyond the setting area. It is possible to prevent accidents in advance and design devices without the need for safety fences.
  • Speed monitoring function
    Automatically decelerate and stop when a person approaches.
    There is no need to stop or restart the device. The original operation will be executed automatically when the device is released.

Page top

MELFA CR Series : Simple robots designed for practicality

The MELFA CR series is a model characterized by simplicity and designed to pursue practicality.

CR series concept

Page top

Features of MELFA CR Series

Compact & Stylish


Compact appearance

・Robot body that can be installed in limited space.

Compact appearance

Stylish structure

・Compliant with IP65 (Vertical articulated)
・High reliability due to reduced parts

Stylish structure

Page top

Common & Simple


Basic performance Specialization

・High allowable moment and inertia
・Improved continuous operation performance
・Fast-acting wrist

>Basic performance Specialization

Simple design

・Light robot body

Simple design

Page top

Convenient & Stress free


Convenient user interface

・Reduced risk of disconnection due to internal wiring
・Abundant I/O

Convenient user interface

Stress-free operation

・Improved maintenance due to battery-free operation (Excluding 3/6CRH)

Stress-free operation

Page top

MELFA ASSISTA series : A new era of robots that can work with human

MELFA ASSISTA is a new era robot designed for intuitive and safe use, even for those without knowledge of robotics, enabling collaborative work with humans.

  • With intuitive and visual operation, anyone can use the robot immediately.
  • Simple operation can be performed using the buttons mounted on the arm, eliminating the need for a computer or teaching box.
  • The hand and vision sensors can be easily connected and configured in a conversational format following the on-screen instructions.
  • Through collaboration with partner companies, we offer a variety of accessories."
MELFA Assista series Concept

Page top

Features of MELFA Assista Series

Easy Programming


Easy to understand without expertise.

It’s intuitive and visual, so anyone can use right away.

Easy programming

Page top

Easy Control


Operable without PC or T/B

Arm-mounted buttons for teaching and hand operation.

Easy control

Page top

Easy Connecting


Anyone can use accesaries

Easy connectivity with a wide variety of components.

Easy connecting

Page top

Easy Connecting


A wide variety of accessories

Propose and provide a wide variety of accessories through collaboration with partner companies that have software and equipment that are highly compatible with Mitsubishi Electric FA equipment and SI partners that build systems.

a wide variety of accessories供

Page top

How to choose a model

The following shows the recommended models for each customer.
If you would like to assistance in selecting specific models, our sales team is available to help, so please feel free to contact us.

Series Recommended
FR series
Customers who are considering automation for tasks that require very high speed and accuracy.
CR series
Customers who are considering automation with high cost performance.
ASSISTA series
Customers who are worried about operation and usage because they are using robots for the first time.

Page top

Catalog

Page top

Customers who make inquiries or request for quotes

Please feel free to contact us.

Page top

Related Link

Page top