FA Application Package Tool Wear Diagnosis for Machine Tools

FA Application Package
Product name | Model | Number of licenses | Maximum no. of connections |
---|---|---|---|
FA Application Package iQ Monozukuri Tool Wear Diagnosis for Machine Tools*1 |
AP10-MTD001AC-MA | 1 | 10 Machine tools |
AP10-MTD001AC-MB | 5 | 50 Machine tools | |
AP10-MTD001AC-MC | 10 | 100 Machine tools | |
AP10-MTD001AC-MD | 15 | 150 Machine tools | |
AP10-MTD001AC-ME | 20 | 200 Machine tools | |
FA Application Package iQ Monozukuri Tool Wear Diagnosis for Machine Tools The Upgraded Version *2 |
AP10-MTD001AC-MAV | 1 | 10 Machine tools |
AP10-MTD001AC-MBV | 5 | 50 Machine tools | |
AP10-MTD001AC-MCV | 10 | 100 Machine tools | |
AP10-MTD001AC-MDV | 15 | 150 Machine tools | |
AP10-MTD001AC-MEV | 20 | 200 Machine tools | |
FA Application Package iQ Monozukuri Tool Wear Diagnosis for Machine Tools Advanced Data Science Tool (Software version 1.001B) |
AP10-MTD001BA-MA | 1 | 1PC |
*1: These are the successors of the AP10-MTD001AA-M_ and AP10-MTD001AB-M_ models. (Depending on the number of licenses, "_" may contain the letters A to E.)
*2: To apply for a new version of the license key, the license key application for the previous version (AP10-MTD001AA-M_ or AP10-MTD001AB-M_) must be completed.
If you have a previous version that has not been applied for, apply for a license key for the previous version first.
(Depending on the number of licenses, "_" may contain the letters A to E.)
Necessary Software & Device List
Software | ||||
---|---|---|---|---|
Product Name | Model | Software Version | ||
Engineering Tool | MELSOFT GX Works3 | SW1DND-GXW3-E | "1.082L" onwards | |
MESOFT GT Designer3 (GOT2000) | SW1DND-GTWK3-E | "1.271H" onwards | ||
MELSEC iQ-R Series High Speed Data Logger Module Setting Tool | SW1DNN-RDLUTL-E | "1.07H" onwards |
* Software used for startup.
Device | ||
---|---|---|
Product Name | Model | Remarks |
GOT | GT2512-STBA | - |
Main base unit | R35B | - |
Power supply module | R61P | - |
PLC CPU | R16CPU, R32CPU*1, R120CPU*1 | Firmware version "40" onwards |
Extended SRAM cassette | NZ2MC-16MBS | For PLC CPU |
High speed data logger module | RD81DL96 | - |
SD memory card | NZ1MEM-4GBSD | - For high speed data logger module - For GOT - For PLC CPU |
CC-Link IE Field Network master/local module | RJ71GF11-T2 | - |
Protocol converter | *2 | - |
CC-Link IE Field Network analog-digital converter module | NZ2GF2BN-60AD4 | - |
CC-Link IE Field Network extension analog-digital converter module | NZ2EX2B-60AD4 | - |
CC-Link IE Field Network remote I/O module | NZ2GF2B1-32DT*3 | Option - Input type: DC input (plus common type) - Output type: Transistor output (sink type) |
NZ2GF2B1-32D*3 | Option - Input type: DC input (plus/minus shared common type) |
|
Analog output cable | *2 | - |
RS-232C communication cable | *2 | - |
24V power supply | *4 | - For CC-Link IE Field Network remote I/O module - For other devices |
HUB | - | - |
HUB for CC-Link IE Field Network | - | - |
*1: Project setting change is required
*2: Please contact a Mitsubishi Electric branch.
*3: As optional, when connecting with external I/O devices, please select module type and quantity for I/O points to be used.
*4: Please select power supply for the devices to be connected.
Operating Environment
Advanced Data Science Tool | |||
---|---|---|---|
Item | Description | ||
Recommended specifications | Minimum specifications | ||
Personal computer | - | Personal computer where Microsoft® Windows® operates | |
CPU | Intel® Core™ i7 Processor 2 GHz or more is recommended | Intel® Core™ i5 Processor 2 GHz or more is recommended | |
Required memory | 16 GB or more is recommended | 8 GB or more is recommended | |
Hard disk free capacity | 512 GB or more is recommended | 128 GB or more is recommended | |
(To collect data of one CNC machine for one month, approximately 5 GB of free space at least.) | |||
Display | Resolution 1024 x 768 dots or higher | ||
OS (64-bit version) (Japanese, English, Chinese (Simplified)) |
Windows 10(Pro, Enterprise, IoT Enterprise 2016 LTSB) | ||
.NET Framework | .NET Framework 4.0 or later |