![]()
Drive Products Inverters-FREQROL
{E-manual} is an electronic manual that allows you to collect all the necessary manuals in one database
in order to quickly find the information you want graphically or by cross-searching.
Once {E-manual} is downloaded, it can be used offline, in your local environment.
Introduction to e-Manual
Addition of New Models for the FR-A870 (690 V Class) Inverters
Publication/Revision:2025-08File size: 0.78MB
SHIN252E
A New Lineup of FR-XC Series
Multifunction Regeneration Converters
Publication/Revision:2025-05File size: 1.91MB
SHIN251E
Corrected the illustration.
[Applicable section]
Width of the FR-XC-H110K (compared with the conventional model) on page 2
New Model Added to the FR-A800 Series with High Functionality and High Performance
Publication/Revision:2025-03File size: 0.95MB
SHIN245E
Release of FR-D800 Series Inverters
Publication/Revision:2025-01File size: 14.28MB
L-06151ENG
Corrected the descriptions as follows.
Side-by-side installation (page 20)
Incorrect: Available for 3.7K or lower models.
Correct: No restriction depending on the capacity.
Comparison of major specifications: Safety level of the FR-F700PJ (page 37)
Incorrect: SIL2, PLd, Cat.3
Correct: Not applicable
Terminal connection diagram: Analog signal output (page 51, 52)
Incorrect: (0 to ±10 VDC)
Correct: (0 to +10 VDC)
FR-E800
Addition of EtherCAT-compatible safety
communication model FR-E800-SCEPC
Publication/Revision:2024-10File size: 0.15MB
SHIN241E
Extended Capacity Range
for the FR-A800-SYN
and FR-F800-SYN Series Inverters
Publication/Revision:2024-07File size: 0.29MB
SHIN242E
Release of the Safety Communication Option
Compatible Inverter FR-A800-G
and Plug-in Option FR-A8NCG-S
Publication/Revision:2023-11File size: 1.17MB
SHIN235E
New Model Added to the FR-E800 Series
Publication/Revision:2023-09File size: 1.58MB
L-06127ENG-F
FR-E800 Series
Release of the Plug-In Option (FR-E8AXY)
and Control Terminal Options (FR-E8TR/FR-E8TE7)
Publication/Revision:2023-06File size: 0.72MB
SHIN236E
Addition of New Models for the FR-A800
and FR-F800 Series Inverters
Publication/Revision:2023-05File size: 0.32MB
SHIN232E
Synchronous reluctance motor (SynRM) driving inverters FR-A800-SYN and FR-F800-SYN are added.
A New Lineup of FR-XC Series
Multifunction Regeneration Converters
Publication/Revision:2023-02File size: 1.33MB
SHIN231E
Release of the Plug-In Option FR-E8DS E Kit for the FR-E800 Series
Publication/Revision:2022-11
(Published for the first time:2021-12)
File size:
0.52MB
SHIN214E
New Model Added to the FR-E800 Series
Publication/Revision:2022-10File size: 1.44MB
L-06127ENG-E
FR-E800 Series Addition of E800-EPC models
Publication/Revision:2021-05File size: 0.65MB
SHIN211E
A New Lineup of FR-XC Series Multifunction Regeneration Converters
Publication/Revision:2020-10File size: 0.99MB
SHIN206E
New Model Added to the FR-A800 Series with High Functionality and High Performance
Publication/Revision:2020-10File size: 1.00MB
SHIN205E
FR-E800 Series Release of the Plug-In Option (FR-A8AP E Kit) and Attachments (FR-E8AT04 and FR-E8CN01 to 06)
Publication/Revision:2020-07File size: 2.58MB
SHIN207E
Addition of New Models for the FR-A870 (690 V Class) Inverters
Publication/Revision:2020-06File size: 0.38MB
SHIN203E
Parallel Operation Function
Release of the FR-A872-P Inverter, FR-CC2-N-P Converter unit, and FR-POL-N Balance Reactor
Publication/Revision:2020-06File size: 1.06MB
SHIN201E
690 V Specification
Release of the FR-A872-E Inverter and the FR-CC2-N Converter Unit
Publication/Revision:2020-06File size: 0.91MB
SHIN202E
Release of the FR-XCG Stand-Alone Reactor for Multifunction Regeneration Converter
Publication/Revision:2020-02File size: 0.22MB
SHIN195E
Release of FR Configurator Mobile
(Mobile App for Inverters)
Publication/Revision:2019-11File size: 0.35MB
SHIN193E
Optimum functions for logistics and transportation
FR-A800 Plus FR-A800-AWH
New Poduct RELEASE
Publication/Revision:2019-10File size: 4.30MB
SHIN194E
Release of the
FR-A800-GN Inverter and
FR-A8NCG Plug-in Option
for CC-Link IE TSN Communication
Publication/Revision:2019-05File size: 0.65MB
SHIN191E
Addition of options for the FR-A842
Serving as a High Power Factor
Converter (315K to 500K)
Publication/Revision:2018-06File size: 1.48MB
SHIN184E
New Class Added to the FR-A800
Series with High Functionality and
Performance
Publication/Revision:2018-03File size: 0.29MB
SHIN183E
Release of Two Plug-in Options:
the SinCos Encoder Interface FR-A8APA
the Encoder Pulse Divider FR-A8APD
Publication/Revision:2018-02File size: 0.30MB
SHIN182E
Release of Options for the
FR-A842-500K
Serving as a High Power Factor
Publication/Revision:2017-12File size: 1.15MB
SHIN1712E
Release of the FR-A800-E-CRN
Inverter with Ethernet
Communication Function
for Crane applications
Publication/Revision:2017-12File size: 0.76MB
SHIN1714E
Release of the FR-A800-LC
Liquid cooled type
Publication/Revision:2017-09File size: 1.28MB
SHIN179E
Release of the FR-E700-NE Inverter with
Built-in Ethernet Communication Function
Publication/Revision:2017-05File size: 0.30MB
SHIN174E
Parallel Operation Function
Release of the FR-A842-P Inverter,
FR-CC2-P Converter unit,
and FR-POL Balance Reactor
Publication/Revision:2017-02File size: 0.32MB
SHIN172E
Release of the FR-A8NL plug-in option for LONWORKS® communication
Publication/Revision:2016-11File size: 0.22MB
SHIN168E
Release of the enhanced vibration resistance model of the FR-A800-CRN inverter for crane applications
Publication/Revision:2016-11File size: 0.35MB
SHIN163E
Release of the FR-F800-E Inverter with Built-in Ethernet Communication Function
Publication/Revision:2016-10File size: 0.31MB
SHIN169E
Release of the FR-A8APS plug-in option for the EnDat interface
Publication/Revision:2016-05File size: 0.27MB
SHIN164E
Release of the FR-A800-E Series Inverter Supporting Ethernet Communication
Publication/Revision:2016-04File size: 0.37MB
SHIN161E
Release of the FR-A8NF plug-in option for FL remote communication
Publication/Revision:2015-09File size: 0.45MB
SHIN1510E
Release of the 3000 r/min compatible models for the premium high-efficiency IPM motor MM-EFS series
Publication/Revision:2015-09File size: 0.29MB
SHIN159E
Special models for belt applications have been added to the IPM motor MM-EFS and MM-EF series.
Publication/Revision:2015-09File size: 0.33MB
SHIN157E
Built-in Option FR-A8AL Has Been Added to the Line-up of the FR-A800 Series
Publication/Revision:2015-07File size: 0.39MB
SHIN156E
Built-in Options supporting SSCNET III communication (FR-A8NS) Have Been Added to the Line-up of the General Purpose FR-A800 Series Inverter
Publication/Revision:2015-06File size: 0.44MB
SHIN154E
If you have any problems with the operation, please click here. Here are some of the most frequently asked questions about downloading materials.
The file name of the downloaded material is the material number. We will show you the function to easily display the title.
Here are some techniques for printing web pages.
Please select the model and service you are looking for.
Edge Computing Products
Controllers
FA Sensor
Drive Products
Graphic Operation Terminal SCADA
Robots
Low-Voltage Power Distribution Products
Power Monitoring Products
Transformers/Phase-Advancing Capacitor
Medium-Voltage Power Distribution Products
Processing machines
Solutions