Factory Automation

Download

Search for Technical documents of Drive Products AC Servos-MELSERVO

The company names, system names, and product names used in this document are registered trademarks or trademarks of their respective companies in general.

11 The relevant material was found.
  • e-Manual files

    {E-manual} is an electronic manual that allows you to collect all the necessary manuals in one database
    Once {E-manual} is downloaded, it can be used offline, in your local environment.
    in order to quickly find the information you want graphically or by cross-searching.
    Introduction to e-Manual

Change in Packaging Specifications of MR-J5 Series/MR-JET Series AC Servo Amplifiers (400 V, 5 kW/7 kW)

  • Notice

Publication/Revision:2025-12

Applicable models: MR-J5-500G4-_/MR-J5-500A4-_/MR-J5-500B4-_
MR-J5-700G4-_/MR-J5-700A4-_/MR-J5-700B4-_
MR-JET-500G4-_/MR-JET-700G4-_
The underscore indicates special specifications. (including derived models)

Change in UL Mark Indication of AC Servo Motors

  • Notice

Publication/Revision:2025-12
(Published for the first time:2025-07)

Applicable models: Rotary servo motors HK-KT series, HK-MT series, HK-ST series, HK-RT series, HK-KN series, HK-FN series, and HK-SN series
Direct drive motors TM-RG2M series, TM-RU2M series, and TM-RFM series

Change in Shape of Side Covers for AC Servo Amplifiers (4)

  • Notice

Publication/Revision:2025-11

Applicable models: MR-J5-200G-_ to MR-J5-350G-_
MR-J5-200B-_ to MR-J5-350B-_
MR-J5-200A-_ to MR-J5-350A-_
The underscore indicates special specifications.

Change in Shape of Side Covers for AC Servo Amplifiers (3)

  • Notice

Publication/Revision:2025-11
(Published for the first time:2025-06)

Applicable models: Servo amplifier
MR-J5-10G-_ to MR-J5-100G-_
MR-J5-10B-_ to MR-J5-100B-_
MR-J5-10A-_ to MR-J5-100A-_
Simple converter
MR-CM08K1
The underscore indicates special specifications.

Addition of Safety Sub-Function Unset Alarm for AC Servo Amplifiers

  • Notice

Publication/Revision:2025-10

Applicable models: MR-J5-_G(4)-HS(N1), MR-JET-_G4-HS(N1)

AC Servo Motor Compliance with Rules for China Energy Label (2025 Edition)

  • Notice

Publication/Revision:2025-10
(Published for the first time:2025-08)

Applicable models: Rotary servo motors, Direct drive motors

Compliance with UL Standard of Power Cables for Small-Capacity General-Purpose AC Servo Motors

  • Notice

Publication/Revision:2025-09
(Published for the first time:2025-06)

Applicable models: Servo motor power cables (for HG-KR/HG-MR/HG-KNS/HG-KN/HJ-KS/HJ-FS)

Addition of Some Overload Protection Characteristics for AC Servo Amplifiers

  • Notice

Publication/Revision:2025-07

Applicable models: MR-J4-B-LL

Compliance with Substances Banned by the Stockholm Convention on Persistent Organic Pollutants, Dechlorane Plus

  • Notice

Publication/Revision:2025-07
(Published for the first time:2024-12)

Applicable models: MR-J5 series except for MR-J5-500_4_ and MR-J5-700_4 (400 V)
MR-J4 series MR-J4-70_ to MR-J4-22K_, MR-J4-DU900_ to MR-J4-DU37K_ (200 V), MR-J4-60_4_ to MR-J4-22K_4_, MR-J4-DU900_4_ to MR-J4-DU55K_4_ (400 V), MR-J4W2-22B to MR-J4W2-1010B, MR-J4W3-222B to MR-J4W3-444B
MR-JET series except for MR-JET-500_4_ and MR-JET-700_4_ (400 V)
MR-JE series
MR-CV11K to MR-CV55K, MR-CV11K4 to MR-CV75K4, MR-CR55K, MR-CR55K4
MR-J3JSCBL03M-A_-L, MR-J3ENSCBL_M-H, MR-J3ENSCBL_M-L
MR-J3DDCNS, MR-J3DDSPS
MR-BTAS01
MR-MT2100, MR-MT2200
HG-KR23B_ to HG-KR43B_, HG-MR23B_ to HG-MR43B_, HG-SR_B_, HG-RR_B_, HG-UR_B_, HG-AK_B_, HG-JR_B_, HG-JR15K1_ to HG-JR37K1_, HG-JR22K1M_ to HG-JR55K1M_, HG-JR110K24_ to HG-JR220K24_, HG-KN23B_ to HG-KN43B_, HG-SN_B_, HG-KNS23B_ to HG-KNS43B_, HG-SNS_B_
HK-KT23_B_ to HK-KT203_B_, HK-MT23_B_ to HK-MT103_B_
HK-ST_B_, HK-RT_B_
TM-RFM_, TM-RG2M_, TM-RU2M_
MR-ACDL_M, MR-ADDL02M, MR-CUL06M, MR-J3CDL05M
MR-ENECBL_M-H(-MTH), MR-ESCBL_M-H, MR-ESCBL_M-L, MR-J3CH00
MR-J4T20CH00

Change in Appearance of Large Capacity Servo Motors

  • Notice

Publication/Revision:2025-06
(Published for the first time:2025-04)

Applicable models: HG-JR 1000 r/min series (15 kW to 37 kW),
HG-JR 1500 r/min series (22 kW to 55 kW),
HG-JR 2000 r/min series (110 kW to 220 kW),
HK-JT 1000 r/min series (15 kW),
HK-JT 1500 r/min series (22 kW)

Change in Appearance of Load-Side Brackets for AC Servo Motors

  • Notice

Publication/Revision:2025-06

Applicable models: HG-SR series
HG-JR 3000 r/min series
HG-JR 1500 r/min series (rated output of 7 kW to 15 kW)
HG-JR 1000 r/min series (rated output of 6 kW to 12 kW)
* Derived models of the above products and repaired products are included.

11 The relevant material was found.

To view the PDF file

Get Adobe Acrobat Reader

Adobe Acrobat Reader is required to view PDF files.
Adobe Acrobat Reader is available for download here.

If you have any problems with the operation, please click here. Here are some of the most frequently asked questions about downloading materials.