Factory Automation

Font Size:

L6ADP-R4

Performance specifications

Maximum transmission speed
Communication method Predefined protocol communication
MC protocol communication
Synchronization method
Communication speed
Transmission distance
Data format Start bits
Data bits
Parity bits
Stop bits
Access cycle Predefined protocol communication
MC protocol communication
Error detection Parity check
Sum check code
Transmission control
Internal current consumption (5 V DC)
External dimensions Height
Width
Depth
Weight
115.2 kbps
Full-duplex/half-duplex communications
Half-duplex communications
Start-stop synchronization method
1200 bps/2400 bps/4800 bps/9600 bps/19200 bps/38400 bps/57600 bps/115200 bps
Maximum 1200 m (overall distance)
1
7/8
Present or absent
1/2
Sends or receives data when requested with the dedicated instruction.
Conform to the service processing setting of the CPU module.
Yes (odd/even) / No
Yes/No
• DC1/DC3 (Xon/Xoff) control
• DC2/DC4 control
0.15 A
90 mm
28.5 mm
95 mm
0.12 kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

General specifications
Refer to the general specifications of the CPU module.
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次