Factory Automation

Font Size:

L6EC-ET

Performance specifications

ERR. terminal Rated switching voltage/current
Minimum switching load
Response time OFF to ON
ON to OFF
Life Mechanical
Electrical
Surge suppressor
Fuse
External interface
External dimensions Height
Width
Depth
Internal current consumption (5 V DC)
Weight
24 V DC, 0.5 A
5 V DC, 1 mA
10 ms or less
12 ms or less
20 million times or more
Rated switching voltage/current load: More than 100 thousand times
None
None
Spring clamp terminal block
90 mm
28.5 mm
95 mm
0.060 A
0.11 kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

General specifications
Refer to the general specifications of the CPU module or remote head module.
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次