Factory Automation

Font Size:

L02CPU-SET

Product nameModel nameOverview
CPU moduleL02CPUNumber of I/O points: 1024, number of I/O device points: 8192, program capacity: 20K steps, basic operation processing speed (LD X0): 40 ns, program memory capacity: 80K bytes, external interface: USB/Ethernet, built-in I/O: sink output, with SD memory card interface
Power supply moduleL61PInput: 100...240 V AC, output: 5 V DC 5 A
Display unitL6DSPUNumber of displayed characters: 16 one-byte characters x 4 lines, displayable characters: Hiragana/ Kanji/Alphanumeric/Katakana/ symbols, supported language: Japanese/English, backlight: green (normal)/red (error)