| Product name | Model name | Overview |
| CPU module | L06CPU | Number of I/O points: 4096, number of I/O device points: 8192, program capacity: 60K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 240K bytes, external interface: USB/Ethernet, built-in I/O: sink output, with SD memory card interface |
| Power supply module | L61P | Input: 100...240 V AC, output: 5 V DC 5 A |
| Display unit | L6DSPU | Number of displayed characters: 16 one-byte characters x 4 lines, displayable characters: Hiragana/ Kanji/Alphanumeric/Katakana/ symbols, supported language: Japanese/English, backlight: green (normal)/red (error) |