Factory Automation

Font Size:

FX3U-32MT/ESS

Basic information

OverviewAC Power Supply/DC Input Type
Input: 16 points 24 V DC sink/source
Output: 16 points Transistor source
Conformance standardUL cUL CE(EMC) CE(LVD) CE(RoHS) CE(Battery) KC(EMC) LR NK DNV ABS RINA BV KR
Sales statusOn sale

Merit

If considering high speed, high functions, and expandability

・Controllable I/O: Up to 384 points (for remote I/O configuration of CC-Link, AnyWire)
・3rd generation micro PLC. New highly functional machine equipped with speed, capacity, performance, and functions.
・The built-in functions, such as the industry's highest level of high-speed processing and positioning, have been greatly improved.
・A maximum of 384 I/O points, including remote I/O, can be controlled. Various special function devices for FX2N are connectable.