Process Control/Redundant Partner products
MITSUBISHI ELECTRIC ENGINEERING COMPANY LIMITED
Analog signal converter FA-AT series
- Signal conversion modules for various analog signals are available to optimize the configurations of the programmable controller analog modules.
- Isolation between channels prevents undesirable current flow.
- Signal conversion modules can be easily installed and removed.
- Dedicated cables for programmable controller analog modules are available, making connections easier and reducing the risk of wiring errors.
Input modules
| Item | Model | Outline |
|---|---|---|
| Voltage input | FA-ATSVM1XV□□ | 0…5 V DC, 1…5 V, -10…+10 V |
| Current input | FA-ATSVM1XA420 | 4…20 mA DC |
| Distributor | FA-ATSVM1XD | 2-wire transmitter |
| RTD input | FA-ATSVM1XR□□ | Pt100 (-200…+650°C, 0…+100/200°C) JPt100 (-200…+600°C) |
| Thermocouple input | FA-ATSVM1XT□□ | Type B thermocouple (+600…+1700°C) Type S thermocouple (0…+1600°C) Type E thermocouple (-200…+900°C) Type T thermocouple (-200…+350°C) Type R thermocouple (0…+1600°C) Type K thermocouple (-200…+1200°C, 0…+400/600/800°C) Type J thermocouple (-40…+750°C) Type N thermocouple (-200…+1250°C) |
Output modules
| Item | Model | Outline |
|---|---|---|
| Voltage → voltage output | FA-ATSVM1YV□□ | 0…5 V DC, 1…5 V DC, 0…10 V DC, -10…+10 V DC |
| Voltage → current output | FA-ATSVM1YA□□ | 0…20 mA DC, 4…20 mA DC |
| Current → voltage output | FA-ATSAM1YV□□ | 0…5 V DC, 1…5 V DC, 0…10 V DC, -10…+10 V DC |
| Current → current output | FA-ATSAM1YA□□ | 0…20 mA DC, 4…20 mA DC |
Input/output modules
| Item | Model | Outline |
|---|---|---|
| Signal pass-through | FA-ATFTMXY |
|
| Dummy module | FA-ATNDM5 |
|
MITSUBISHI ELECTRIC ENGINEERING COMPANY LIMITED
NAGOYA ENGINEERING OFFICE | 1-9, Daiko-Minami, 1-Chome, Higashi-ku, Nagoya, Aichi 461-0047 Japan
https://www.mitsubishielectricengineering.com/sales/fa/meefan/