Factory Automation

Update : 2019/12/27

Akribis Systems

Device PartnerSystem Integration Partner

Founded in 2004, we design and manufacture direct drive motors, stages and precision systems for manufacturing, inspection and testing, and support a wide range of industries including semiconductor, solar, flat panel, hard disk, LED, printed circuit board, printing, photonics, and biomedical manufacturing, etc.

Address

5012 Techplace II Ang Mo Kio Ave 5, Singapore 569876

Linear motor

Ironless Brushless Linear Motor. The AUM series linear motor uses ironless technology to make the motor obtain higher thrust in smaller volume, and has the advantage of higher force density. From continuous force of 2.7 N to 10,000 N and with options for convection cooling, forced air cooling and water cooling, we have the most complete range of linear motor for most application.

Direct drive rotary motor

Direct drive rotary motors (DDR) are motors that are designed to drive loads directly without the need of any transmission mechanism, such as gears or belts. These motors are also called torque motors. They use high energy permanent magnets to generate high torque. Akribis offers various types of DDRs, including ADR-A series, ADR-B series, ADR-P series,ACD series, ACW series and AXD series. We also design many customized direct drive motors according to specific applications.