Factory Automation

Update : 2019/12/27

CKD Corporation Branch Office

Device Partner

Factory Automation solution provider for motion control by means of pneumatic or electrical actuators via various popular industrial network and automation devices such as Mitsubishi Electric

Address

33 Tannery Lane #04-01, Hoesteel Industrial Building, Singapore 347789

Pneumatic valves

Pneumatic valves with high reliability of 100 million life cycle
CC-Link IE Field Basic compatible and other popular interface available
Low power consumption at 0.1W
User friendly & flexible functionality
Comes with various safety features
IP 65 protection available
I/O block option available

Pneumatic actuators

Wide range of pneumatic actuators in different sizes to suit various applications requirement. The High productivity range of air actuator has double the life cycle of conventional type, thereby reducing maintenance labour & cost as well as machine downtime due to faulty component; improving overall productivity, cost effectiveness & labour shortage.

Motorless electric actuators slider / guide integrated rod type

To be used with popular brand motor such as Mitsubishi Electric
For motor size from 50 to 750W
High rigidity & durability up to 20,000 Km
High positioning performance with repeatability up to ±5μm
Max. speed up to 2.5m/s
Max. acceleration / deceleration up to 2G
Suitable for use in food and rechargeable battery manufacturing process too

Servo or stepper motor driven electric actuators

Ball screw or belt driven type
Available up to 4-axis with master controller
High positioning performance with repeatability up to ±10μm
Max. speed up to 2.5m/s
Pneumatic look-alike electric actuator with user-friendly controller
Playlist for CC-Link Demonstration Video Open new window
Playlist for IO-Link Demonstration Video Open new window

Direct drive motor

High absolute encoder resolution up to 12,582,912 ppr
Wide variation from Maximum torque size 8.5 to 3,700 Nm
High repeat accuracy up to ±1 arcsec
High speed operation up to 900 rpm
Ideal for flexible rotational positioning in assembly and transport applications

Pressure and flow rate sensors

For compressed air, various gases, coolant & different fluid
With binary and analog signal output
IO Link compatible
High accuracy and repeatability
IP 65 protection available