Update : 2020/04/01

RITTAL CO., LTD.
Today, “Rittal – The System.” offers you a perfectly coordinated system platform. It unites innovative productions, pioneering engineering solutions and global service to accommodate the most diverse requirements.
Address
122/1 Krungthep-Kreetha Rd. Sapansoong, Thap Chang, Bangkok, 10250, Thailand
Website
RiCAD-3D
Greater efficiency in plant design:
- All CAD data may be transferred into all standard CAD systems, thanks to the intelligent, native 2D/3D multiCAD-compatible format.
- The accurately detailed and validated drawings allow design drawings to be created by users with optimum planning confidence, in a fraction of the time taken for conventional design, by simply remodelling.
- Thanks to the freely selectable level of detail in CAD models, these may be represented in a greatly simplified format, enabling huge performance enhancements among users.
Therm - Calculation program for the climate control of enclosures
Therm takes care of the complex calculation of climate control requirements and guides you to the most suitable, correctly dimensioned climate control component.
At the end of the calculation, you receive detailed documentation. This provides maximum peace of mind when calculating climate control components.
All evaluations are based on the requirements of IEC/TR3 60890 890 AMD 1 and DIN 3168 for enclosure cooling units. A calculation of the overtemperature to IEC 61439 may be generated in Therm with a single click.